Based on
Connection
USB 2/3 (up to 10 Gbps)
Dot projector
No
Infrared
No
IMU
Yes
Sensor 1, 3 - OV9282
Type
Monochrome
DFOV / HFOV / VFOV
Size
1/4
Shutter Type
Global
Focus
Fixed
Sensor 2 - IMX378
Type
Color
DFOV / HFOV / VFOV
Size
1/2.3
Shutter Type
Rolling
Focus
Fixed

Stereo
Wide FOV
Looking for more details? Visit specific features at Platform -> Features
RVC2 inside
Stereo depth perception
- Ideal range: ~70cm - 12m
- MinZ: ~20cm (400P + extended disp), ~40cm (400P OR 800P + extended), ~70cm (800P)
- Median depth accuracy (See these docs for more info):
- below 3.5m: below 2% absolute depth error
- 3.5m - 6.5m: below 4% absolute depth error
- 6.5m - 9m: below 6% absolute depth error
Power consumption
- Base consumption + camera streaming: 2.5W - 3W
- AI subsystem consumption: Up to 1W
- Stereo depth pipeline subsystem: Up to 0.5W
- Video Encoder subsystem: Up to 0.5W
IMU
Due to supply chain issues, most of the OAK camera that were manufactured between Q2 2021 and Q2 2023 have integrated BMI270 - 6-axis IMU instead.
Operating temperature
Vibration Testing
- Vibration Report - Report of the vibration stress tests performed by the SIQ (3rd-party lab)
- Vibration Results - Results of Camera Focus, Camera Angles, and Stereo Depth Accuracy before and after the vibration stress tests